IESNA:LM-63-2002
[TEST]P955874
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33802
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3703.1 4044.5 4416 4810.5 5152 5438.1 5655 5781.9 5802.6 5740.4
5675.8 5671.1 5710.4 5795.7 5996.5 6497.1 7740.7 9607.2 11270.7 12548.9
13531.8 14459.3 15296.8 16083.6 16612 15850.6 12830.4 8975.1 6206.4 4173.8
1760.4 558.3 265.3 115.4 36.9 0 0
3703.1 4051.5 4443.7 4824.4 5168.2 5454.3 5685 5811.9 5830.3 5775
5703.4 5701.1 5731.1 5818.8 6024.1 6416.4 7486.9 9307.3 11162.3 12486.7
13508.7 14537.8 15324.5 16095.1 16665 16173.6 13377.2 9551.9 6504 4328.3
1873.5 606.8 309.2 136.1 48.5 0 0
3703.1 4046.9 4427.5 4794.4 5122 5394.3 5604.2 5735.7 5749.6 5701.1
5648.1 5638.8 5671.1 5758.8 5954.9 6321.8 7191.6 8832 10677.8 12112.9
13174.2 14290.9 15349.9 16321.2 17142.6 17377.9 15495.3 12057.5 8135.2 5283.5
2445.6 964.4 542.2 299.9 138.4 46.1 0
3703.1 4019.2 4372.2 4722.9 5018.2 5269.7 5470.4 5574.2 5608.8 5588.1
5548.9 5544.2 5571.9 5613.5 5728.8 5961.8 6358.7 7272.3 8832 10622.4
12214.4 13693.3 15202.2 16623.5 17982.4 19043.8 19761.3 19819 18577.7 14738.5
8282.9 2964.8 1190.5 636.8 293 66.9 0
3703.1 3973 4284.5 4605.2 4884.4 5122 5311.2 5438.1 5495.8 5509.6
5507.3 5521.2 5560.4 5597.3 5671.1 5839.6 6134.9 6580.2 7413.1 8820.5
10659.3 12622.8 14597.8 16653.5 18349.3 19950.5 21521.7 23277.5 24645.7 23639.7
18702.3 10301.7 4053.8 1813.5 766 78.4 0
3703.1 3947.6 4222.2 4499.1 4752.9 4985.9 5175.1 5322.7 5403.5 5461.2
5502.7 5569.6 5671.1 5751.9 5828 5948 6204.1 6614.8 7242.3 8010.7
9143.5 10627 12315.9 14129.4 16000.5 18074.7 20391.2 23111.4 26858.3 29084.8
26609.1 20001.3 10878.5 3880.7 964.4 55.4 0
3703.1 3933.8 4203.7 4482.9 4729.8 4962.8 5163.5 5308.9 5396.6 5452
5509.6 5576.5 5673.4 5758.8 5848.8 5982.6 6231.8 6635.6 7267.7 8082.2
9168.9 10622.4 12272.1 14048.6 15956.7 18054 20421.2 23284.4 26853.7 28950.9
26246.9 19618.3 10825.5 3959.2 952.9 62.3 0
3703.1 3887.7 4109.2 4351.4 4584.4 4810.5 5013.6 5184.3 5306.6 5401.2
5500.4 5620.4 5751.9 5862.6 5971.1 6125.7 6374.8 6760.1 7332.3 8112.2
9104.3 10317.9 11773.7 13451.1 15347.6 17481.8 19812.1 22329.2 25420.9 27783.5
24553.4 15333.8 6956.3 2367.2 563 48.5 0
3703.1 3857.7 4023.8 4215.3 4422.9 4632.9 4840.5 5022.8 5188.9 5334.3
5486.6 5631.9 5770.3 5892.6 6031.1 6231.8 6520.2 6965.5 7634.6 8548.2
9757.2 11199.2 12872 14699.3 16558.9 18515.4 20525 22659.2 24781.8 25497
22654.5 15183.8 6531.7 1958.8 789.1 219.2 0
3703.1 3804.6 3924.6 4063 4236 4425.2 4609.8 4801.3 4976.7 5154.3
5334.3 5498.1 5636.5 5784.2 5941.1 6128 6418.7 6884.7 7604.6 8654.4
10020.2 11596.1 13282.6 14992.3 16695 18404.7 20165.1 21851.6 22619.9 21154.9
16658.1 8356.7 2256.5 856 466.1 129.2 0
3703.1 3749.2 3809.2 3906.1 4035.3 4176.1 4344.5 4508.3 4686 4852.1
5045.9 5232.8 5417.3 5611.1 5811.9 6051.8 6381.8 6894 7664.6 8815.9
10327.1 12119.8 13850.2 15340.7 16630.4 17850.9 18843 19078.4 17878.6 14607
9113.5 3331.6 669.1 205.3 71.5 25.4 0
3703.1 3721.5 3746.9 3820.7 3926.9 4044.5 4185.3 4330.6 4487.5 4656
4835.9 5020.5 5223.5 5431.2 5661.9 5938.8 6301 6834 7581.5 8605.9
9978.7 11570.7 13031.2 13940.2 14357.8 14433.9 14124.8 13146.5 11353.8 8705.1
5124.3 1744.3 396.8 113.1 32.3 13.8 0
3703.1 3684.6 3686.9 3726.2 3797.7 3885.4 3991.5 4104.5 4217.6 4323.7
4441.4 4549.8 4676.7 4799 4932.8 5094.3 5332 5705.7 6296.4 7157
8262.1 9383.4 10156.4 10264.8 9646.5 8497.5 6854.7 4812.9 2743.3 1255.1
537.6 203 76.1 30 13.8 2.3 0
3703.1 3620 3571.6 3543.9 3520.8 3479.3 3407.8 3294.7 3144.7 2967.1
2764 2549.5 2334.9 2143.4 1995.7 1887.3 1808.9 1778.9 1933.4 2291.1
2687.9 3013.2 2994.8 2468.7 1730.4 1153.6 798.3 556 371.5 230.7
145.4 92.3 46.1 18.5 4.6 0 0
3703.1 3560 3449.3 3310.9 3112.4 2865.6 2574.9 2249.5 1903.5 1564.3
1317.4 1188.2 1160.5 1172.1 1211.3 1245.9 1273.6 1275.9 1245.9 1183.6
1114.4 1045.2 971.3 890.6 784.5 652.9 509.9 366.8 274.6 200.7
129.2 76.1 30 11.5 4.6 0 0
3703.1 3507 3308.5 3043.2 2678.7 2279.5 1861.9 1492.8 1280.5 1209
1172.1 1139.8 1114.4 1089 1075.2 1065.9 1054.4 1029 973.6 892.9
812.1 731.4 652.9 563 473 394.5 336.9 286.1 226.1 154.6
78.4 39.2 18.5 6.9 0 0 0
3703.1 3453.9 3174.7 2750.2 2279.5 1801.9 1425.9 1282.8 1241.3 1206.7
1172.1 1137.5 1102.8 1068.2 1017.5 959.8 892.9 814.4 729.1 646
567.6 498.4 443 399.1 357.6 318.4 276.9 219.2 150 101.5
66.9 36.9 16.2 6.9 0 0 0
3703.1 3421.6 3040.9 2544.9 1986.5 1515.8 1324.3 1285.1 1248.2 1209
1176.7 1137.5 1095.9 1045.2 980.6 899.8 812.1 722.2 627.6 535.3
459.1 410.7 376.1 343.8 309.2 274.6 235.3 186.9 147.7 117.7
85.4 55.4 18.5 2.3 0 0 0
3703.1 3375.5 2911.7 2323.4 1746.6 1405.1 1329 1292 1255.1 1215.9
1181.3 1144.4 1100.5 1040.6 959.8 874.4 770.6 666.8 553.7 473
419.9 387.6 362.2 334.5 304.6 267.6 221.5 182.3 152.3 120
87.7 55.4 16.2 0 0 0 0
3703.1 3370.8 2870.2 2238 1654.3 1391.3 1342.8 1303.6 1264.4 1227.4
1190.5 1149 1105.2 1040.6 962.1 858.3 740.6 622.9 526 452.2
406.1 376.1 348.4 318.4 283.8 240 191.5 159.2 129.2 99.2
66.9 36.9 9.2 0 0 0 0
3703.1 3370.8 2840.2 2191.9 1615.1 1391.3 1352 1312.8 1269 1227.4
1190.5 1151.3 1107.5 1049.8 976 874.4 749.8 625.3 519.1 440.7
394.5 366.8 339.2 306.9 267.6 212.3 163.8 136.1 110.7 83.1
53.1 20.8 2.3 0 0 0 0
3703.1 3382.4 2854 2198.8 1615.1 1391.3 1352 1312.8 1271.3 1232.1
1192.8 1153.6 1112.1 1056.7 982.9 869.8 745.2 616 509.9 433.8
392.2 364.5 334.5 304.6 263 198.4 154.6 129.2 101.5 73.8
46.1 16.2 0 0 0 0 0
